Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread_TS-PM Type - Plug
Bill of material
TS-20PM STEEL NBR
CNSORDERNO
Order number
TS-20PM STEEL NBR
ASSYNO
Assy No.
CB07406
S
Application
Rc1/4
MT
Material
STEEL
M
Mass
59 g
L
(60) mm
B
ΦB
8 mm
T
R 1/4
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031